Image of TSCH Submersible EPDM Rubber Splice Covers

Submersible EPDM Rubber Splice Covers

Brand: Connector Mfg. Co. (CMC)

Catalog ID: TSCH

Submersible EPDM Rubber Splice Covers

EPDM rubber covers for insulating 600 volt compression splice connections including those subject to water submersion at head pressures of three feet or less. Also suitable for direct burial. Ends have stepped sealed surfaces to accommodate a wide variety of conductor sizes. Installer cuts off these ends to fit the specific application.;Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5

  • EPDM rubber covers for insulating 600 volt compression splice connections including those subject to water submersion at head pressures of three feet or less. Also suitable for direct burial. Ends have stepped sealed surfaces to accommodate a wide variety of conductor sizes. Installer cuts off these ends to fit the specific application.
  • Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5

General

Catalog Number

TSCH

Material

Rubber, EPDM

UPC

192663118090

Dimensions

Length

9.62 in

Electrical Ratings

Voltage Rating

600 V