Brand: Connector Mfg. Co. (CMC)
Catalog ID: UC50
Terminal pads are supplied assembled with 3/8” diameter hex head cap screws and captive Belleville washer.;Pads include interlocking feature with terminal lugs to prevent twisting. Allows field attachments of lugs to be made without removing hardware assemblies.;Meet the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5.
Catalog Number
UC50
Material
Aluminum
UPC
192663115723
Height
3.38 in
Width
9.06 in
Voltage Rating
600 V