T24-500-250I Terminal block Space-Saver Connector Aluminum Mechanical
Image of T24-500-250I T24-500-250I Terminal block Space-Saver Connector Aluminum Mechanical

T24-500-250I Terminal block Space-Saver Connector Aluminum Mechanical

Brand: Connector Mfg. Co. (CMC)

Catalog ID: T24-500-250I

Space-Saver Secondary Connectors, Dual-Rated For Aluminum or Copper Conductors

Clear plated for low-contact resistance.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.;Supplied with radial-tipped set-screws.;105°C Rated black plastisol cover available.;Includes CO-OX oxide inhibitor in all conductor holes.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Each unit individually wrapped and labeled for ease of identification and cleanliness.;For installation, CMC® recommends the use of a 9” insulated Allen wrench.

  • Clear plated for low-contact resistance.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.
  • Supplied with radial-tipped set-screws.
  • 105°C Rated black plastisol cover available.
  • Includes CO-OX oxide inhibitor in all conductor holes.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Each unit individually wrapped and labeled for ease of identification and cleanliness.
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench.

General

Catalog Number

T24-500-250I

Material

Aluminum

UPC

192663076406

Dimensions

Dimensions

3 in x 1.88 in x 2.25 in

Height

2.25 in

Length

3 in

Package Height

Package Length

Package Weight

0.736 lb

Package Width

Width

1.88 in

Electrical Ratings

Voltage Rating

600 V