Image of LWTE10-750GSS Tap Box
Image of LWTE10-750GSS Tap Box
play
3D View
play
360 View

Tap Box

Brand: Connector Mfg. Co. (CMC)

Catalog ID: LWTE10-750GSS

A Completely customizable solution to meet your specific application needs!

CMC’s tap box allows for versatile connections of multiple electrical circuits in a single enclosure. A Completely Customizable solution to meet your specific application needs!

  • Key Options available but not limited to: Common configurations available for tight deadlines
  • Available with CMC’s unique lay-in feature mechanical bars, (Each lay-in connection has a removable “keeper” that allows conductors to be laid into the outlet, solving the problem of trying to bend large conductors in confined areas)
  • Connectors included are fabricated from 6061-T6 aluminum alloy for conductivity and strength, fully tested to ANSI C119.4 for Class “A” connectors
  • Cabinets available in aluminum, mild steel, and stainless steel
  • Cabinets are available with oven cured powder coat polyester or can be ordered bare
  • Available wall or pad mounted, all mounting hardware is 18-8 stainless steel
  • Offered with removable swinging doors with stainless steel lift off hinges
  • Separate pad lockable hasp for added security
  • Available in single and double door configurations
  • Available in single or three-phase options up to 6000A depending upon the required configuration
  • Range taking mechanical connections
  • Utilized for both overheard and underground services
  • Knockout locations available for both top and bottom feeds

Product details

General

Catalog Number

LWTE10-750GSS

Material

12 GA 316 SS

UPC

192663182480

Dimensions

Depth

14 in

Height

38 in

Width

20.75 in

Certifications And Compliance

Certified Listed

  • NEMA 3R Compliant
  • ANSI C57

Resources and downloads

Specifications

Sales Drawings

Media

3D AR Model

360 View