
Brand: Connector Mfg. Co. (CMC)
Catalog ID: TC-500
TC-500 OEM Accessories Cover Plastic
Catalog Number
TC-500
Material
Aluminum
UPC
192663079254
Dimensions
4.89 in x 3.34 in x 2.12 in
Height
2.12 in
Length
4.89 in
Package Weight
0.103 lb
Width
3.34 in