
Brand: Connector Mfg. Co. (CMC)
Catalog ID: TC-750
TC-750 OEM Accessories Cover Plastic
Catalog Number
TC-750
Material
Aluminum
UPC
192663079261
Dimensions
4.55 in x 3.45 in x 2.34 in
Height
2.34 in
Length
4.55 in
Package Weight
0.141 lb
Width
3.45 in