Image of BATB412-4P-BLK Tenon Adaptor, Black

Tenon Adaptor, Black

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BATB412-4P-BLK

TENON ADAPTOR, BLACK,4 PIPE, 18.00" FROM POLE

Tenon Adapters;Black Finish

  • Tenon Adapters
  • Black Finish

General

Catalog Number

BATB412-4P-BLK

Dimensions

Cubic Capacity

13696 cu.in

Depth

40 in

Height

8.56 in

Width

40 in