Terminal and Junction Boxes NEMA 3R
Image of BAT41212DH Terminal and Junction Boxes NEMA 3R

Terminal and Junction Boxes NEMA 3R

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BAT41212DH

Terminal and Junction Boxes NEMA 3R

Ground Lug is Al-Cu lug furnished (standard). Will accommodate #2-12 conductors;Mounting Board is 3/4” exterior grade treated plywood, standard. Add “-AP” for aluminumback-plate at extra charge;Material is 3/4” exterior grade plywood. .125 material upon request add “-H”;(RC) Removable or (DH) drop hinges covers with latch for sealing.

  • Ground Lug is Al-Cu lug furnished (standard). Will accommodate #2-12 conductors
  • Mounting Board is 3/4” exterior grade treated plywood, standard. Add “-AP” for aluminumback-plate at extra charge
  • Material is 3/4” exterior grade plywood. .125 material upon request add “-H”
  • (RC) Removable or (DH) drop hinges covers with latch for sealing.

Standard size or special size available upon request

General

Catalog Number

BAT41212DH

Material

Wood, Plywood

UPC

192663131822

Dimensions

Depth

4 in

Height

12 in

Width

12 in