
Brand: Connector Mfg. Co. (CMC)
Catalog ID: TGC2
Transformer grounding connectors are cast of high-conductivity bronze;1/2 - 13 stud fits all standard EEI-NEMA distribution transformers;One connector handles all conductors 8 through 2/0;TGC2 accommodates cable in either vertical or horizontal directions.
Catalog Number
TGC2
UPC
192663096008
Dimensions
1.33 in x 1.12 in x 1.8 in
Height
1.8 in
Length
1.33 in
Package Weight
0.6 lb
Width
1.12 in
Conductor Range
2/0 Str - 8 Sol