These are three sizes of end caps used as splice chamber cable closures on TSC and HSS splice covers or equivalent. May also be used to cap conduit.
Image of TSCLC These are three sizes of end caps used as splice chamber cable closures on TSC and HSS splice covers or equivalent. May also be used to cap conduit.

These are three sizes of end caps used as splice chamber cable closures on TSC and HSS splice covers or equivalent. May also be used to cap conduit.

Brand: Connector Mfg. Co. (CMC)

Catalog ID: TSCLC

These are three sizes of end caps used as splice chamber cable closures on TSC and HSS splice covers or equivalent. May also be used to cap conduit.

These are three sizes of end caps used as splice chamber cable closures on TSC and HSS splice covers or equivalent. May also be used to cap conduit.;Material: EPDM Rubber

  • These are three sizes of end caps used as splice chamber cable closures on TSC and HSS splice covers or equivalent. May also be used to cap conduit.
  • Material: EPDM Rubber

General

Catalog Number

TSCLC

Material

Rubber, EPDM

UPC

192663116768

Dimensions

Length

3.87 in

Package Weight

0.114 lb

Electrical Ratings

Voltage Rating

600 V