Image of TL TL Submersible EPDM Rubber sleeve
Image of TL TL Submersible EPDM Rubber sleeve

TL Submersible EPDM Rubber sleeve

Brand: Connector Mfg. Co. (CMC)

Catalog ID: TL

For two bolt UC series and single bolt HFS series junctions connectors.

For two bolt UC series and single bolt HFS series junctions connectors.;Material: EPDM Rubber

  • For two bolt UC series and single bolt HFS series junctions connectors.
  • Material: EPDM Rubber

Product details

General

Catalog Number

TL

Material

Rubber, EPDM

UPC

192663116720

Dimensions

Length

9.34 in

Electrical Ratings

Voltage Rating

600 V

Resources and downloads