Image of NP3-1/0I Transformer eyebolt connectors

Transformer eyebolt connectors

Brand: Connector Mfg. Co. (CMC)

Catalog ID: NP3-1/0I

Transformer eyebolt connectors, dual-rated connectors for aluminum or copper conductors

Clear plated for low-contact resistance.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.;For installation on equipment secondary transformers.;Stud is electro-tin plated.;Supplied with aluminum radial-tipped set-screws.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Includes CO-OX oxide inhibitor in all conductor holes.;Each unit individually wrapped and labeled for ease of identification and cleanliness.;For installation, CMC® recommends the use of a 9” insulated Allen wrench.

  • Clear plated for low-contact resistance.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.
  • For installation on equipment secondary transformers.
  • Stud is electro-tin plated.
  • Supplied with aluminum radial-tipped set-screws.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Includes CO-OX oxide inhibitor in all conductor holes.
  • Each unit individually wrapped and labeled for ease of identification and cleanliness.
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench.

General

Catalog Number

NP3-1/0I

Material

Aluminum Alloy, 6061-T6

Type

Adapters

UPC

192663079513

Dimensions

Diameter - Stud

0.38 in

Dimensions

2.59 in x 0.56 in x 0.75 in

Height

0.75 in

Length

2.59 in

Stud Inside Diameter

0.38 in

Width

0.56 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

#1/0 AWG to #14 AWG

Number of Conductors

3