SKU-NPP4-250I

Transformer eyebolt connectors

Brand: Connector Mfg. Co. (CMC)

Catalog ID: NPP8-500I

Transformer eyebolt connectors

Clear plated for low-contact resistance.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.;For installation on equipment secondary transformers.;Stud is electro-tin plated.;Supplied with aluminum radial-tipped set-screws.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Includes CO-OX oxide inhibitor in all conductor holes.;Each unit individually wrapped and labeled for ease of identification and cleanliness.;For installation, CMC® recommends the use of a 9” insulated Allen wrench.

  • Clear plated for low-contact resistance
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors
  • For installation on equipment secondary transformers
  • Stud is electro-tin plated
  • Supplied with aluminum radial-tipped set-screws
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength
  • Includes CO-OX oxide inhibitor in allconductor holes
  • Each unit individually wrapped and labeled for ease of identification and cleanliness
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench

General

Catalog Number

NPP8-500I

Type

Adapters

Dimensions

Dimensions

10.77 in x 1 in x 1.63 in

Height

1.63 in

Length

10.77 in

Width

1 in

Conductor Related

Conductor Range

500 Kcmil - #10 AWG