Image of TLK750-1/0 Transformer Lug Kits

Transformer Lug Kits

Brand: Connector Mfg. Co. (CMC)

Catalog ID: TLK750-1/0

Transformer Lug Kits

Made of 6061-T6 Aluminum Alloy;Electro-Tin Plated;Dual-Rated;Mounting Hardware Included;Easy Installation

  • Made of 6061-T6 Aluminum Alloy
  • Electro-Tin Plated
  • Dual-Rated
  • Mounting Hardware Included
  • Easy Installation

General

Catalog Number

TLK750-1/0

Material

Aluminum Alloy, 6061-T6

Type

Bolted Lugs & Terminals

Dimensions

Dimension - Mounting Hardware Bolt Size inch

1/2-13 x 3 HH1/2-13 x 2-1/2 HH

Conductor Related

Conductor Range

750 Kcmil - #1/0 AWG