Brand: Connector Mfg. Co. (CMC)
Catalog ID: TGC4
Transformer grounding connectors are cast of high-conductivity bronze;1/2 - 13 stud fits all standard EEI-NEMA distribution transformers;One connector handles all conductors 8 through 2/0
Catalog Number
TGC4
Dimensions
1.38 in x 0.88 in x 1.25 in
Height
1.25 in
Length
1.38 in
Width
0.88 in
Conductor Range
1-10 AWG