Image of TSC2/0-2/0K TSC2/0-2/0K Submersible Aluminum Compression Splice with EPDM cover
Image of TSC2/0-2/0K TSC2/0-2/0K Submersible Aluminum Compression Splice with EPDM cover

TSC2/0-2/0K Submersible Aluminum Compression Splice with EPDM cover

Brand: Connector Mfg. Co. (CMC)

Catalog ID: TSC2/0-2/0K

Compression Cable Splice with 600 Volt EPDM Rubber Cover

Compression Cable Splice with 600 Volt EPDM Rubber Cover;Splice kits include a ready-to-use compression sleeve splice, a type TSC splice cover of EPDM rubber, a pack of silicon, grease, and an instruction sheet.;Aluminum sleeves are intended for splicing aluminum to aluminum or aluminum to copper wires;Can be used for completely submersed, direct burial, cable tray, or other 600-volt applications

  • Compression Cable Splice with 600 Volt EPDM Rubber Cover
  • Splice kits include a ready-to-use compression sleeve splice, a type TSC splice cover of EPDM rubber, a pack of silicon, grease, and an instruction sheet.
  • Aluminum sleeves are intended for splicing aluminum to aluminum or aluminum to copper wires
  • Can be used for completely submersed, direct burial, cable tray, or other 600-volt applications

Product details

General

Catalog Number

TSC2/0-2/0K

Die Size

  • Kearney K840
  • Burndy 249
  • EEI 11A
  • T&B TX
  • T&B 76
  • Anderson VC6

Material

Aluminum

Type

TSC-K

UPC

192663120482

Dimensions

Length

10.8 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor - ACSR Cmpt Size A

3/0

Conductor - AL Str Size A

2/0

Conductor - Copper Str Size A

2/0

Resources and downloads