Brand: Connector Mfg. Co. (CMC)
Catalog ID: DLA-125
Manufactured from high strength 6061-T6 aluminum alloy to ensure both maximum strength and conductivity;Assembly can be made with only a screwdriver or Allen wrench;Connectors are reusable;Electro tin plated to provide low contact resistance
Catalog Number
DLA-125
Material
6061-T6 Aluminum
Type
Bolted Lugs & Terminals
Dimensions
1.47 in x 1.25 in x 0.76 in
Height
0.76 in
Length
1.47 in
Width
1.25 in