Image of CSL250BN Two-Hole Copper Compression Lugs

Two-Hole Copper Compression Lugs

Brand: Connector Mfg. Co. (CMC)

Catalog ID: CSL250BN

Two-Hole Copper Compression Lugs

For Copper Conductors only;Extra long top surfaces on NEMA drilled pads provide compatibility for mounting type CSL stacking lugs so that two conductors can be connected to each NEMA two-hole attachment position on transformer spade terminals and bus bars.;Each fitting is marked with several manufacturers’ recommended crimping dies;Material:Tin Plated Copper;Bottom Lug

  • For Copper Conductors only
  • Extra long top surfaces on NEMA drilled pads provide compatibility for mounting type CSL stacking lugs so that two conductors can be connected to each NEMA two-hole attachment position on transformer spade terminals and bus bars.
  • Each fitting is marked with several manufacturers’ recommended crimping dies
  • Material:Tin Plated Copper
  • Stacking Lug

General

Catalog Number

CSL250BN

Material

Tin Plated Copper

Number of Holes

2

UPC

192663120888

Dimensions

Length

5.5 in

Package Height

Package Length

Package Weight

0.325 lb

Package Width

Thickness

0.15 in

Width

1.12 in

Configuration

Number of Holes

2