
Brand: Connector Mfg. Co. (CMC)
Catalog ID: CSL400BN
For Copper Conductors only;Extra long top surfaces on NEMA drilled pads provide compatibility for mounting type CSL stacking lugs so that two conductors can be connected to each NEMA two-hole attachment position on transformer spade terminals and bus bars.;Each fitting is marked with several manufacturers’ recommended crimping dies;Material:Tin Plated Copper;Bottom Lug
Catalog Number
CSL400BN
Material
Tin Plated Copper
Number of Holes
2
UPC
192663120901
Length
6.44 in
Package Height
Package Length
Package Weight
0.641 lb
Package Width
Thickness
0.19 in
Width
1.4 in
Number of Holes
2