
Brand: Connector Mfg. Co. (CMC)
Catalog ID: CSL300BN
Extra long top surfaces on NEMA drilled pads provide compatibility for mounting type CSL stacking lugs so that two conductors can be connected to each NEMA two-hole attachment position on transformer spade terminals and bus bars;Each fitting is marked with several manufacturers’ recommended crimping dies;Stacking lug
Catalog Number
CSL300BN
Material
Tin Plated Copper
Number of Holes
2
Length
6.1 in
Thickness
0.16 in
Width
1.21 in
Number of Holes
2