Image of CSL1000BN Two-Hole Copper Compression Lugs
Image of CSL1000BN Two-Hole Copper Compression Lugs

Two-Hole Copper Compression Lugs

Brand: Connector Mfg. Co. (CMC)

Catalog ID: CSL1000BN

Two-Hole Copper Compression Lugs

Extra long top surfaces on NEMA drilled pads provide compatibility for mounting type CSL stacking lugs so that two conductors can be connected to each NEMA two-hole attachment position on transformer spade terminals and bus bars;Each fitting is marked with several manufacturers’ recommended crimping dies;Stacking lug

  • Extra long top surfaces on NEMA drilled pads provide compatibility for mounting type CSL stacking lugs so that two conductors can be connected to each NEMA two-hole attachment position on transformer spade terminals and bus bars
  • Each fitting is marked with several manufacturers’ recommended crimping dies
  • Stacking lug

Product details

General

Catalog Number

CSL1000BN

Material

Tin Plated Copper

Number of Holes

2

Resources and downloads