Image of CS-105 TYPE: C / CS / SE, Copper Solderless Collars, Cond. Range: 1/0 AWG - 14 AWG, CSA Certified.

TYPE: C / CS / SE, Copper Solderless Collars, Cond. Range: 1/0 AWG - 14 AWG, CSA Certified.

Brand: Connector Mfg. Co. (CMC)

Catalog ID: CS-105

TYPE: C / CS / SE, Copper Solderless Collars, Cond. Range: 1/0 AWG - 14 AWG, CSA Certified. CMC® Copper collars are manufactured from high strength pure electrolytic copper to insure both maximum strength and conductivity. Easy to install with screwdriver, wrench or pliers and reusable. Plain copper finish.

CS-105 TYPE: C / CS / SE, Copper Solderless Collars, Cond. Range: 1/0 AWG - 14 AWG, CSA Certified.

  • Connectors are reusable
  • CSA Certified