Image of C-58-S TYPE: C / CS / SE, Copper Solderless Collars, Cond. Range: 4 AWG - 14 AWG, CSA Certified.

TYPE: C / CS / SE, Copper Solderless Collars, Cond. Range: 4 AWG - 14 AWG, CSA Certified.

Brand: Connector Mfg. Co. (CMC)

Catalog ID: C-58-S

TYPE: C / CS / SE, Copper Solderless Collars, Cond. Range: 4 AWG - 14 AWG, CSA Certified. CMC® Copper collars are manufactured from high strength pure electrolytic copper to insure both maximum strength and conductivity. Easy to install with screwdriver, wrench or pliers and reusable. Plain copper finish.

C-58-S TYPE: C / CS / SE, Copper Solderless Collars, Cond. Range: 4 AWG - 14 AWG, CSA Certified.

  • Connectors are reusable
  • CSA Certified