Image of LCB-2/0 TYPE: N / LCB, Copper Neutral Connectors, For use with copper conductors only, Cond. Range: 2/0 AWG - 14 AWG / 6 AWG - 14 AWG.
Buy America(n) Qualified

TYPE: N / LCB, Copper Neutral Connectors, For use with copper conductors only, Cond. Range: 2/0 AWG - 14 AWG / 6 AWG - 14 AWG.

Brand: Connector Mfg. Co. (CMC)

Catalog ID: LCB-2/0

TYPE: N / LCB, Copper Neutral Connectors, For use with copper conductors only, Cond. Range: 2/0 AWG - 14 AWG / 6 AWG - 14 AWG. CMC® Copper neutral connectors are manufactured from high strength pure electrolytic copper to insure both maximum strength and conductivity. Easy to install with screwdriver, wrench or pliers and reusable. Plain copper finish.

LCB-2/0 TYPE: N / LCB, Copper Neutral Connectors, For use with copper conductors only, Cond. Range: 2/0 AWG - 14 AWG / 6 AWG - 14 AWG.

Easy to install