UC44SL Aluminum Mechanical Submersible Pedestal Connector
Image of UC44SL UC44SL Aluminum Mechanical Submersible Pedestal Connector

UC44SL Aluminum Mechanical Submersible Pedestal Connector

Brand: Connector Mfg. Co. (CMC)

Catalog ID: UC44SL

Submersible "RESIDENTIAL EEL" Pedestal Connector used with LA and LA2 Compression Lugs for Direct Burial or Below-Grade Boxes, Dual rated connectors for Aluminum or Copper conductors, Set-screw type light taps can be provied on the top of the bus

Terminal pads are supplied assembled with 3/8” diameter hex head cap screws and captive Belleville washer.;Pads include interlocking feature with terminal lugs to prevent twisting. Allows field attachments of lugs to be made without removing hardware assemblies.;Meet the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5.

  • Terminal pads are supplied assembled with 3/8” diameter hex head cap screws and captive Belleville washer.
  • Pads include interlocking feature with terminal lugs to prevent twisting. Allows field attachments of lugs to be made without removing hardware assemblies.
  • Meet the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5.

General

Catalog Number

UC44SL

Material

Aluminum

UPC

192663119639

Dimensions

Height

4.31 in

Width

8.19 in

Electrical Ratings

Voltage Rating

600 V