UCC-D10 Aluminum Mechanical Submersible Pedestal Connector
Image of UCC-D10 UCC-D10 Aluminum Mechanical Submersible Pedestal Connector

UCC-D10 Aluminum Mechanical Submersible Pedestal Connector

Brand: Connector Mfg. Co. (CMC)

Catalog ID: UCC-D10

Submersible Connector for Direct Burial, Below-Grade Boxes, and Network Underground. For Use with Copper Compression Lugs.

Connects copper conductors through 1000 kcmil with two-hole NEMA compression lugs.;C3;Committee Guide 2.5.;Stainless steel mounting hardware included.;Boots are watertight EPDM rubber.;Repairs 350 kcmil down to #10 wire sizes.;For installation CMC® recommends the use of a 9" insulated Allen wrench.;A torque wrnch should be used to ensure the proper torque is achieved.;TH Sleeves (sold separately) allow for a waterproof seal up to 1000 kcmil.;Ceneterform compression lugs available in common 500, 750 and 1000 mcm.

  • Connects copper conductors through 1000 kcmil with two-hole NEMA compression lugs.
  • C3
  • Committee Guide 2.5.
  • Stainless steel mounting hardware included.
  • Boots are watertight EPDM rubber.
  • Repairs 350 kcmil down to #10 wire sizes.
  • For installation CMC® recommends the use of a 9" insulated Allen wrench.
  • A torque wrnch should be used to ensure the proper torque is achieved.
  • TH Sleeves (sold separately) allow for a waterproof seal up to 1000 kcmil.
  • Ceneterform compression lugs available in common 500, 750 and 1000 mcm.

General

Catalog Number

UCC-D10

Material

Copper, Tin Plated

Number Of Outlets

10

UPC

192663116812

Dimensions

Length

15 in

Width

11 in

Configuration

Number Of Outlets

10