ULS2-350I Submersible Rubber InsulatorConnector Aluminum Mechanical
Image of ULS2-350I ULS2-350I Submersible Rubber InsulatorConnector Aluminum Mechanical

ULS2-350I Submersible Rubber InsulatorConnector Aluminum Mechanical

Brand: Connector Mfg. Co. (CMC)

Catalog ID: ULS2-350I

EPDM Rubber Insulated Secondary Connectors (Submersible), Dual rated connectors for Aluminum or Copper conductors

Clear plated for low-contact resistance.;Meets the performance requirements of ANSI C119.1 and Western Underground Committee Guide 2.5 for submersible applications.;Fully tested to ANSI 119.4 for Class ‘A’ connectors.;Supplied with aluminum set-screws.;Includes and silicon grease and CO-OX oxide inhibitor.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Each unit individually wrapped and labeled for ease of identification and cleanliness.;For installation, CMC® recommends the use of a 9" insulated hex wrench (no tee handles).;A torque wrnch should be used to ensure the proper torque achieved.

  • Clear plated for low-contact resistance.
  • Meets the performance requirements of ANSI C119.1 and Western Underground Committee Guide 2.5 for submersible applications.
  • Fully tested to ANSI 119.4 for Class ‘A’ connectors.
  • Supplied with aluminum set-screws.
  • Includes and silicon grease and CO-OX oxide inhibitor.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Each unit individually wrapped and labeled for ease of identification and cleanliness.
  • For installation, CMC® recommends the use of a 9" insulated hex wrench (no tee handles).
  • A torque wrnch should be used to ensure the proper torque achieved.

General

Catalog Number

ULS2-350I

Material

Aluminum Alloy, 6061-T6

UPC

192663077663

Dimensions

Dimensions

8.09 in x 1.34 in x 2.48 in

Height

2.48 in

Length

8.09 in

Package Weight

0.599 lb

Width

1.34 in

Electrical Ratings

Voltage Rating

600 V

Certifications And Compliance

Certification - CSA Approved

No

Certification - UL Recognized

Yes

RUS Listed Reference

Yes