Image of B8 Underground covers
Discontinued

Underground covers

Brand: Connector Mfg. Co. (CMC)

Catalog ID: B8

Underground covers, Flexible Covers for Insulating TransformerConnectors and Related Cable Connectors

Insulating boots can be used as working covers or permanent installations. (The material is black dielectric grade PVC) rated at 240 volts per mil based on 90 mils thickness. Material has good flexing and impact cracking resistance properties at temperatures as low as 0 degrees F (-18 degrees C).

Insulating boots can be used as working covers or permanent installations. (The material is black dielectric grade PVC) rated at 240 volts per mil based on 90 mils thickness. Material has good flexing and impact cracking resistance properties at temperatures as low as 0 degrees F (-18 degrees C).

General

Catalog Number

B8

Material

PVC (polyvinyl chloride)

UPC

192663117536

Dimensions

Height

10 in

Length

12 in