USM500-6 Transformer Space-Savers Stud Connector Aluminum Mechanical
Image of USM500-6 USM500-6 Transformer Space-Savers Stud Connector Aluminum Mechanical

USM500-6 Transformer Space-Savers Stud Connector Aluminum Mechanical

Brand: Connector Mfg. Co. (CMC)

Catalog ID: USM500-6

Space-saver stud-mount transformer connectors allows left or right-hand mounting, Screw-On, Dual rated connectors for Aluminum or Copper conductors, CO-OX Oxide inhibitor is omitted

Designed to reduce cantilever stress on the bushing by 50% and increase available safe space.;Clear plated for low-contact resistance.;Allows left or right-hand installation;Fully tested to ANSI C119.4 for Class ‘A’ connectors.;Offers fast, economical, reusable, dependable connections for right or left-hand installations.;Supplied with aluminum radial-tipped set-screws.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;105°C Rated clear plastisol cover available.;Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole.;Each unit individually wrapped and labeled for ease of identification and cleanliness.;For installation, CMC® recommends the use of a 9” insulated Allen wrench.;For use on both 5/8” and 1” studs in screw-on and quick-disconnect models.

  • Designed to reduce cantilever stress on the bushing by 50% and increase available safe space.
  • Clear plated for low-contact resistance.
  • Allows left or right-hand installation
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.
  • Offers fast, economical, reusable, dependable connections for right or left-hand installations.
  • Supplied with aluminum radial-tipped set-screws.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • 105°C Rated clear plastisol cover available.
  • Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole.
  • Each unit individually wrapped and labeled for ease of identification and cleanliness.
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench.
  • For use on both 5/8” and 1” studs in screw-on and quick-disconnect models.

General

Catalog Number

USM500-6

Material

Aluminum Alloy, 6061-T6

UPC

192663075102

Dimensions

Dimensions

7.04 in x 1.25 in x 2.88 in

Height

2.88 in

Length

7.04 in

Package Weight

1.796 lb

Width

1.25 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

500 Kcmil - #10 AWG

Number of Conductors

6