
Brand: Connector Mfg. Co. (CMC)
Catalog ID: VC-40
Complies with all ANSI specifications and provides a vibration-proof connection;One-piece design eliminates loose parts and danger of cross threading. “V” grooves assure perfect alignment of conductors and provide self-cleaning during installation;The long thread engagement provides strength, ease of covering and protection from the elements for removal and reuse;High pressure between conductors at low torque assures a strong mechanical joint and high electrically conductive contacts;Easy installation with gloves or “hot sticks”;Overlapping wide range and complete selection for all conductors, permits smaller inventory;The broad base permits assembly on structures or pads as a ground connector for cable flat applications.
Catalog Number
VC-40
UPC
192663121748
Package Height
Package Length
Package Weight
0.608 lb
Package Width
Width
0.49 in
Conductor Range
#1 Sol. - #4/0 Sol.