Wall mounted termination enclosures, Three-Phase, NEMA 3R (rain-proof), 600 Volt Rated, Plastisol Covers for Bus Bars
Image of LWTE21-500C Wall mounted termination enclosures, Three-Phase, NEMA 3R (rain-proof), 600 Volt Rated, Plastisol Covers for Bus Bars

Wall mounted termination enclosures, Three-Phase, NEMA 3R (rain-proof), 600 Volt Rated, Plastisol Covers for Bus Bars

Brand: Connector Mfg. Co. (CMC)

Catalog ID: LWTE21-500C

Wall mounted termination enclosures, Three-Phase, NEMA 3R (rain-proof), 600 Volt Rated, Plastisol Covers for Bus Bars

Aluminum enclosure is lightweight, low maintenance and has excellent corrosion resistance;All-welded construction: Welds and seams are ground smooth.;Removable swinging doors - Doors have stainless steel lift off hinges with stainless steel threepoint locking handles and recessed stainless steel penta-head bolts for security;Finish is grey, oven cured powder coat;All mounting hardware is 18-8 stainless steel.;Aluminum mechanical bar connector eliminates compression tools, lugs and bolt assemblies;Unique lay-in feature reduces frustration of feeding multiple conductors through standard connectors;Each outlet has a removable “keeper” that allows conductors to be laid into the outlet, solving the problem of trying to bend large conductors in confined areas. The “keeper” is then slid over the conductor and the set-screws are tightened. It is fast and easy at initial installations and for later service additions.;Connectors are fabricated from 6061-T6 aluminum alloy for conductivity and strength;Fully tested to ANSI C119.4 for Class “A” connectors.

  • Aluminum mechanical bar connector eliminates compression tools, lugs and bolt assemblies
  • Aluminum enclosure is lightweight, low maintenance and has excellent corrosion resistance
  • Ample working space, allowing for easier termination with a removable swinging door
  • All-welded construction: welds and seams are ground smooth
  • Manufactured to meet or exceed ANSI C57-12.28 for wall-mount equipment enclosure integrity
  • Three-point positive latch mechanism (secured with a captive and recessed penta-head bolt) and shielded padlock shackle
  • Finish meets or exceeds proposed EEI paint specification
  • Finish is gray, oven cured powder coat
  • All mounting hardware is 18-8 stainless steel

General

Catalog Number

LWTE21-500C

Material

Aluminum

UPC

192663111855

Dimensions

Depth

16 in

Height

51 in

Width

32 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

500 Kcmil - #10 AWG

Number of Conductors

21