Image of BMW2424M-C Wing Cluster Mount, Mounts 3KVA Thru 100 KVA Transformers
Image of BMW2424M-C Wing Cluster Mount, Mounts 3KVA Thru 100 KVA Transformers

Wing Cluster Mount, Mounts 3KVA Thru 100 KVA Transformers

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BMW2424M-C

WING CLUSTER MOUNT, Mounts 3KVA Thru 100 KVA Transformers, 6 - 5/8” x 2 1/2” high strength hot dipped galvanized square head bolts, hex nuts and lock washers. For use with all transformer lugs. 3/4” head, 5/8” thread.

Made of high strength extruded 6061-T6 aluminum alloy;24” NEMA transformer spacing;EE-1 NEMA type B lugs;Comes standard with ground wire clamp, standard;Hot dipped galvanized mounting hardware;Completely assembled;Lifting eye included;B- Bolt pack included;For A-pack add “A” to end of catalog number;For C-pack add “C”, for AB-pack add “AB”

  • Made of high strength extruded 6061-T6 aluminum alloy
  • 24” NEMA transformer spacing
  • EE-1 NEMA type B lugs
  • Comes standard with ground wire clamp, standard
  • Hot dipped galvanized mounting hardware
  • Completely assembled
  • Lifting eye included
  • B- Bolt pack included
  • For A-pack add “A” to end of catalog number
  • For C-pack add “C”, for AB-pack add “AB”

Product details

General

Catalog Number

BMW2424M-C

UPC

192663127382

Resources and downloads

Specifications