Image of WS-350I WS-350I Pedestal Splicer Reducers Aluminum Mechanical
Image of WS-350I WS-350I Pedestal Splicer Reducers Aluminum Mechanical

WS-350I Pedestal Splicer Reducers Aluminum Mechanical

Brand: Connector Mfg. Co. (CMC)

Catalog ID: WS-350I

Aluminum splicer reducers

Clear plated for low-contact resistance.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.;Supplied with radial-tipped set-screws.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Solid barrier center stop prevents contact of dissimilar metals.;For installation, CMC® recommends the use of a 9” insulated Allen wrench.

  • Clear plated for low-contact resistance.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.
  • Supplied with radial-tipped set-screws.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Solid barrier center stop prevents contact of dissimilar metals.
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench.

General

Catalog Number

WS-350I

Material

Aluminum

UPC

192663077625

Dimensions

Package Height

Package Length

Package Weight

0.239 lb

Package Width

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

350 Kcmil - #6 AWG