GAI-TRONICS
SKU-10458-701
SKU-10458-701

VoIP Broadcast Paging Module

Brand:

GAI-Tronics

Catalog ID:

10458-701

Our broadcast paging module is the heart of each GAI-TRONICS’ Tower Broadcast product. This device receives the broadcast audio via a VoIP Eternet Cat5/5e cable and provides high-efficiency amplification for speaker broadcasts.

Product details

General

Catalog Number

10458-701

Humidity

up to 95% non-condensing

Operating Temperature

-4° F to +140° F (-20° C to +60° C)

Storage Temperature Range

-40° C to +70° C

Weather Rating

Type 3R

Dimensions

Height

7.63 in

Weight

3 lb

Width

4.5 in