GAI-TRONICS
SKU-397-001FS-1
SKU-397-001FS-1
Image of 397-001FS Compact Emergency Hands-free Telephone
SKU-397-001FS-2

Compact Emergency Hands-free Telephone

Brand:

GAI-Tronics

Catalog ID:

397-001FS

GAI-TRONICS’ RED ALERT® Emergency Telephones are designed to provide clear and reliable communications in almost any environment. The Model 397-001FS is considered to be Type 3R weatherproof compliant when installed in a GAI-Tronics surface-mount enclosure, free-standing stanchion, or simply recessed into a wall.

Product details

General

Application

  • Rehabilitation Centers
  • Correctional Facilities
  • Mental Health Facilities

Catalog Number

397-001FS

Connectivity Options

Analog

Mount location

Flush-Mount

Operating Temperature

-20°C to +60 °C

Type

  • Emergency Telephones
  • Compact Telephones
  • Behavioral Health Telephones

Dimensions

Weight

5 lb