text.skipToContent text.skipToNavigation

Behavioral Health Flush-Mount VoIP Telephone (Auto-dial)

by GAI-Tronics 

Catalog ID: 277-702BH

GAI-TRONICS Behavioral Health series of rugged telephones are designed for use in environments where conversation privacy is desired but safety is a concern. The keypad flush-mount handset model is equipped with a shortened, 12-inch handset cord to prevent the handset being used as a weapon. The cord is also short enough to prevent the possibility of strangulation. Its rugged design provides both quality and longevity. The Model 238-003 enclosure can be used if surface mounting is more desirable. Adding an “AC” suffix at the end of either model will increase the handset cord length to 15 inches.

  • Flush-Mount Design for Indoor Use
  • Embedded Browser or Web Page Configuration
  • Power over Ethernet or Alternative 24-48 Vdc Supply
  • SIP Compatible
  • Real-time Email Fault Reporting
  • Brushed Stainless Steel Front Panel
  • Front Panel Volume Control Pushbutton
  • RJ45 LAN or WAN Direct Connection
  • Four Contact Inputs and Two Relay Outputs
  • Handset with Noise-cancelling Microphone, Hearing Aid-compatible Receiver, and 12-inch Armored Cord with Anchored Lanyard
  • Ringer with Loudness Control
  • UL /CSA 60950
  • FCC CRF 47 Part 15

Product Details

General

Application
  • Rehabilitation Centers
  • Correctional Facilities
  • Mental Health Facilities
Connectivity Options VoIP
Construction Front Panel: 14-Gauge Type 304 Brushed Stainless Steel; Dust Cover: 16-Gauge Cold-Rolled Steel With Black Polyurethane Finish
Mount location Flush-Mount
Operating Temperature -4° F to +140° F (-20° C to +60° C)
Storage Temperature Range -40°C to +70°C
Type Auto-Dial

Dimensions

Weight 5.5 lb

Certifications and Compliance

Certification
  • UL
  • CSA
Certified Listed UL/CSA 60950
Compliance FCC CRF 47 Part 15

Accessories

Product Name Description
Tamperproof Screwdriver
Tamperproof Screwdriver, Model 233-001, T-25 Size Torx
Surface-Mount Enclosure
Stainless Steel Surface-Mount Enclosure, model 238-003, accommodates flush-panel behavioral-health telephones with model numbers containing BH that measure 8.5 H × 7.5 W inches.