GAI-TRONICS
SKU-352-712
SKU-352-712

UL Division 1 VoIP Page Phone

Brand:

GAI-Tronics

Catalog ID:

352-712

This unique native VoIP phone comes equipped with an on-board 30W Class D amplifier. Utilized as an IP “telephone” and with a suitable eight ohm (8Ω) loudspeaker connected to the device, the unit enables point to point calling with a “ring” tone generated to the loud-speaker (supplied separately). In multicast operation, the telephone is able to receive group pages. Each device may be a part of up to eight (8) paging groups.

  • Built in Class D Amplifier
  • Noise-Canceling Microphone
  • Volume Adjust

Product details

General

Catalog Number

352-712

Connectivity Options

VoIP

Mount location

Surface-Mount

Type

  • VoIP
  • Page Phone

Certifications And Compliance

Certification

UL & cUL

Hazardous Rating(s)

  • Class I, Division 1, Groups B, C, & D
  • Class II, Division 1, Groups F & G
  • Class III, Division 1, Part 15 compliant, T6 gas, T4a dust