text.skipToContent text.skipToNavigation

NEMA 4X VoIP Rugged Handset Telephone, 354-700 Series (Keypad) with Armored Cord

by GAI-Tronics 

Catalog ID: 354-700ORAC

GAI-TRONICS’ Model 354-700 Series VoIP NEMA 4X Rugged Handset Keypad Telephones are designed to provide direct, point-to-point communications between personnel via an existing Internet Protocol LAN. These telephones are intended for connection to a 10/100 BaseT Ethernet SIP network and operate using Power-over-Ethernet (PoE) or an alternative, external power source. The 354-700 series VoIP Handset Telephone offers standard telephone functionality with active dial tone when the handset is removed from its cradle. This rugged telephone is weatherproof rated as NEMA 4X and will withstand a direct spray wash-down or severe weather conditions. The engineered plastic enclosure, conformal-coated printed circuit board, keypad protective boot, and stainless steel panel and hardware provide the maximum resistance to corrosion.

  • Non-metallic, Corrosion-proof Enclosure
  • NEMA 4X Weather Rating with Door Closed and Latched; NEMA 3R with Door Open
  • Embedded Browser (No Additional Interface Required) for Web Page Configuration
  • SIP Compatible
  • Power Over Ethernet or Alternative 24/48 VDC Supply
  • RJ45 LAN Direct Connection
  • Heavy-duty Handset with Noise-cancelling Microphone, Hearing Aid-compatible Receiver, and Armored Coiled Cord (15-in.)
  • Brushed Stainless Steel Front Panel with Push-button Volume Control
  • Integral Electronic Ringer, 85 dB SPL
  • Full Keypad with Protective Boot
  • Real-time Email Fault Reporting
  • Compatible with TMA (Telephone Management Application) Software
  • Four Programmable Inputs and Two Contact Closure Outputs
  • Stainless Steel Security Mounting and Assembly Hardware
  • Conformal-coated Printed Circuit Board

Product Details

General

Color Orange
Connectivity Options VoIP
Operating Temperature
  • -4° F to +140° F
  • -20° C to +60° C
Storage Temperature Range -40° C to +70° C
Type
  • Cord Type: 15-in. Armored Cord
  • Keypad

Dimensions

Cubic Capacity 1670.97 cu.in
Depth 10.5
Height 14.6 in
Weight 12.0 lb
Width 10.9 in

Certifications and Compliance

Compliance FCC CRF 47 Part 15
Nema Rating 4X