text.skipToContent text.skipToNavigation

RED ALERT® Pedestal (Model 234FSP Series)

By GAI-Tronics 

Catalog ID: 234FSP-AB

By GAI-Tronics
Catalog ID:  234FSP-AB
GAI-TRONICS’ 234FSP RED ALERT Pedestal is part of a completely integrated emergency communications station. Designed for use where height is truly a factor, the FS series unit provides solutions to security concerns for Parking Garages, Building Entrances, Parking Lots, Transit Platforms, Shopping Malls, Gate Entry, Walkpaths
  • 234FSP Series standard colors are available in Architectural Bronze, Safety Blue, and Safety Red; pleasing in all settings.
  • UL 1598 Listed for Outdoor Installations
  • Supports RED ALERT ‘FS’ Series Compact Telephones
  • Durable Powder-coated Epoxy Finish to Withstand the Most Harsh Environments
  • ADA Compliant Telephone Mounting Height
  • Custom Colors and Graphics Available
  • 56 Inches Tall (at front)
  • 7-in. x 7-in. Foot print
  • Wind Speed Rated at 160 MPH*
Add to List

More Options

Product Details

General

Compatibility GAI-TRONICS' Telephones are Sold Separately. Model 234FSP Pedestal is not compatible with standard RED ALERT® surface-mount or retrofit telephones.
Finish Type Powder-Coated Epoxy
Material Steel

Dimensions

Cubic Capacity 2744 cu.in
Depth 7
Height 56 in
Weight 105 lb
Width 7 in

Resources and Downloads