GAI-TRONICS
SKU-710-103
SKU-710-103

Plant Paging/Intercom Station

Brand:

GAI-Tronics

Catalog ID:

710-103

Desk-Edge Handset and Speaker Station; consisting of: Amplifier (Model 723-003), Enclosure (Model 7245-003), Subset (Model 711-102)

Product details

General

Catalog Number

710-103

Color

Gray

Material

Steel

Output Level Speaker

8 / 16 Ohm

Power

12 W

Series

Page/Party®

Signal Type

Analog

Weather Rating

Indoor

Dimensions

Weight

14.1 lb

Electrical Ratings

Input Voltage

24 VDC

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2