GAI-TRONICS
SKU-825-131D100
SKU-825-131D100

Plant Paging/Intercom Station

Brand:

GAI-Tronics

Catalog ID:

825-131D100

ICS Outdoor Handset/Speaker Multi-party Station - 100-240VAC - UL Class I, Div. 2 - 8-ohm speaker output with VLC - RTU relay output - Orange finish, 6' PVC handset cord

Product details

General

Catalog Number

825-131D100

Color

Orange

Material

GRP / Steel

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS

Signal Type

Analog

Weather Rating

NEMA Type 4X

Dimensions

Cubic Capacity

1670.97 cu.in

Depth

10.5 in

Height

14.6 in

Weight

13 lb

Width

10.9 in

Electrical Ratings

Input Voltage

100-240 VAC

Signal

33 Ohm

Voltage Rating

100-240 VAC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2