GAI-TRONICS
SKU-825-141D1P0
SKU-825-141D1P0

Plant Paging/Intercom Station

Brand:

GAI-Tronics

Catalog ID:

825-141D1P0

ICS SmartSeries Handset/Speaker Multi-party Station - 100-240VAC - UL Class I, Div. 2 - 8-ohm speaker output with Smart Volume - SmartSeries features - Orange finish, 6' PVC handset cord, Locking door, Spring kit, Vee-notch, PCBA tropicalization

Product details

General

Catalog Number

825-141D1P0

Color

Orange

Material

GRP / Steel

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS SmartSeries

Signal Type

Analog

Weather Rating

NEMA Type 4X

Dimensions

Cubic Capacity

1670.97 cu.in

Depth

10.5 in

Height

14.6 in

Weight

13 lb

Width

10.9 in

Electrical Ratings

Input Voltage

100-240 VAC

Signal

33 Ohm

Voltage Rating

100-240 VAC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Resources and downloads