GAI-TRONICS
Image of BEXS110D230AC Ex Sounder (230 VAC)
Image of BEXS110D230AC Ex Sounder (230 VAC)

Ex Sounder (230 VAC)

Brand:

GAI-Tronics

Catalog ID:

BEXS110D230AC

This range of light weight all GRP, flameproof sounders intended for use in potentially explosive atmospheres has been designed with high ingress protection to cope with the harsh environmental conditions found offshore and onshore in the oil, gas and petrochemical industries. The flameproof alarm sounders are suitable for Zone 1 & Zone 2 applications.

  • Zone 1 and Zone 2 use
  • Ratchet adjustable stainless steel ‘U’ bracket
  • 230 V ac
  • Marine grade copper free LM6 Aluminium
  • Phosphated & powder coated finish-anti-corrosion
  • Automatic synchronisation on multi- sounder system
  • 32 Tones comply with UKOOA/PFEER guidelines
  • IP66 and IP67
  • RAL3000 Red colour
  • Dual M20 ISO cable entry
  • 0.5 to 4.00mm² cables
  • 3 remotely selectable stages

Product details

General

Catalog Number

BEXS110D230AC

Ingress Protection

IP66 and IP67

Material

Marine grade copper free LM6 Aluminium and ratchet adjustable stainless steel ‘U’ bracket

Operating Temperature

-50° C to +70° C

Dimensions

Weight

7.05479 lb

Certifications And Compliance

Certification

  • ATEX Cert.: KEMA 99ATEX6312
  • IECEx Cert.: IECEx KEM 10.0003
  • Inmetro Cert.: 10-IEx-0009
  • GOST-R Cert.: POCC GB.ГБ05.B03365

Hazardous Rating(s)

  • Zone 1
  • Zone 2

Resources and downloads

Specifications

Literature