GAI-TRONICS
Image of 13310-201 Explosionproof Compression Driver - 13310 Series (16 ohm)
Image of 13310-201 Explosionproof Compression Driver - 13310 Series (16 ohm)
SKU-13310-00x-Driver-2

Explosionproof Compression Driver - 13310 Series (16 ohm)

Brand:

GAI-Tronics

Catalog ID:

13310-201

A compression driver that is designed to provide optimum performance in industrial applications. These compression drivers are commonly used in heavy industrial facilities with high ambient noise and corrosive, or explosive environments. Available in 16 ohm.

  • 30 Watts Power Handeling
  • UL Listed for Division 1 Hazardous Areas
  • Low Distortion
  • Epoxy Coated, Cast Aluminum Housing
  • Superior sound Reproduction Qualities
  • Suitable for Harsh or Corrosive Areas
  • Available in 16 Ohm, 8 Ohm and 70V
  • Fits GAI-Tronics' Horns with 1 3/8"- 18 UNEF Threads

Product details

General

Catalog Number

13310-201

Dimensions

Diameter

7 in

Length

8.875 in

Electrical Ratings

Impedance

16 Ohm