SKU-GTC-ADVANCE-RMIOM
SKU-GTC-ADVANCE-RMIOM

IP Monitored Relay Module - Model 379-003

Brand:

GAI-Tronics

Catalog ID:

379-003

GAI-Tronics IP Monitored Input Module (IP MIM), IP Monitored Relay Module (IP MRM), and IP Strobe Monitored Relay Module (IP Strobe MRM) are all housed in a NEMA 4X stainless steel enclosure. These devices are ac-powered.The IP MRM contains eight relay outputs, each rated for 5 amps at 30 V dc or 132 V ac. These outputs can be used in any switching application that does not exceed the relay’s current rating. Relay circuits are programmable to activate during: system alarms, pages, and emergencies. The IP MRM also contains eight input circuits which normally supervise the output circuit cable. The IP MRM can monitor cable and report faults to the Controller.

- Used in conjuction with Elemec3 system and IP Controller- 8 monitored outputs- Outputs used to switch power to various signaling devices- Operation controlled by Elemec3 software- NEMA 4X rated

Product details

General

Size
13.0 in x 14.3 in x 6.2 in
Type
IP Monitored Relay Module

Certifications And Compliance

Hazardous Rating(s)
Non-hazardous

Resources and downloads