- Careers
- Products
-
Products
-
Products
-
Emergency Communications
-
Emergency Communications
- Emergency Phones
- Towers and Wall-Mount Communication Stations
- View All Emergency Communications Categories
-
- HUBBCOM™ IP Devices
- Mass Notification
- Mining Communications
- Paging & Intercom
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
- IP Access Panel Lite
- IP Controller
- Inputs & Outputs
- View All Public Address & General Alarm Categories
-
-
Radio Communications
-
Radio Communications
- Industrial Radio
- View All Radio Communications Categories
-
- Radio Dispatch Products
- Telephones
-
-
Solutions
Solutions By Market
-
Solutions
-
Solutions
- Solutions By Market
- Solutions By Product Type
-
-
Resources
Useful LinksOur CompanyTechnical Service & SupportFirmwareSoftwareGAI-TRONICS' Apps
-
Resources
-
Resources
- Useful Links
- Our Company
- Technical Service & Support
-
Firmware
-
Firmware
- HUBBCOM™ Firmware
- SP2 Firmware
-
- Software
-
GAI-TRONICS' Apps
-
GAI-TRONICS' Apps
- Elemec3 - IP Access Panel (IPAP) - Download Free App
-
-
- Careers
- Products
-
Products
-
Products
-
Emergency Communications
-
Emergency Communications
- Emergency Phones
- Towers and Wall-Mount Communication Stations
- View All Emergency Communications Categories
-
- HUBBCOM™ IP Devices
- Mass Notification
- Mining Communications
- Paging & Intercom
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
- IP Access Panel Lite
- IP Controller
- Inputs & Outputs
- View All Public Address & General Alarm Categories
-
-
Radio Communications
-
Radio Communications
- Industrial Radio
- View All Radio Communications Categories
-
- Radio Dispatch Products
- Telephones
-
-
Solutions
Solutions By Market
-
Solutions
-
Solutions
- Solutions By Market
- Solutions By Product Type
-
-
Resources
Useful LinksOur CompanyTechnical Service & SupportFirmwareSoftwareGAI-TRONICS' Apps
-
Resources
-
Resources
- Useful Links
- Our Company
- Technical Service & Support
-
Firmware
-
Firmware
- HUBBCOM™ Firmware
- SP2 Firmware
-
- Software
-
GAI-TRONICS' Apps
-
GAI-TRONICS' Apps
- Elemec3 - IP Access Panel (IPAP) - Download Free App
-
-
- Products
- Data & Communications
- Telephones
- Wall-mount Communication Stations
- Slim Wall-Mount Communication Stations
- RED ALERT® Slim Wall-Mount Communication Station (Model 239WM-001)
Item Added to Your Cart!
RED ALERT® Slim Wall-Mount Communication Station (Model 239WM-001)
By GAI-Tronics
Catalog ID: 239WM-001
RED ALERT® Slim Wall-Mount Communication Station (Model 239WM-001)
By GAI-Tronics
Catalog ID:
239WM-001
GAI-TRONICS’ Model 239WM-00x Series Slim Wall-Mount Communication Station provides an aesthetically appealing package for our RED ALERT® Flush-Mount Emergency Telephones.
- Type 304 Stainless Steel Construction (brushed and passivated)
- Accommodates RED ALERT® Analog, VoIP Telephones (telephones sold separately) Flush-Mount
- Weatherproof Rating, Type 3R
- True ADA Compliance for Corridor Installation (less than 4 inches depth, includin the hands-free telephone)
- Includes Constant-on Blue Strobe with Flash During Telephone Activation
- Includes Blank Upper Panel for Customer Use (directions, card access, etc.) and Future Options
- Security Panel Screws (security tip included with unit)
- 120 VAC Input
- UL/CSA 60950 Listed
Add to List
Add to Project List
Product Details
General
Compatibility | Accommodates GAI-TRONICS' RED ALERT® Flush-Mount Analog/VoIP Telephones (Telephones Sold Separately) |
Mount location | Wall-Mount |
Signal Type | Analog/VoIP |
Weather Rating | Type 3R |
Certifications and Compliance
Certified Listed | UL/CSA 60950, UL 50, Type 3R |
Resources and Downloads
Specifications
Brochures
Installation/Instruction Manual (IOM)
Please wait, preparing to download your file.