GAI-TRONICS
SKU-925-121S100
SKU-925-121S100

VoIP Plant Paging/Intercom Station

Brand:

GAI-Tronics

Catalog ID:

925-121S100

SP2 is GAI-TRONICS’ most advanced paging and intercom system yet. Combining the simplicity of “press to page, release to party” operation with cutting-edge multicast Voice over Internet Protocol (VoIP) technology, SP2 is capable of providing virtually instant communication in the most demanding of environments. SP2 is a serverless system. While other systems rely on servers to route calls and administrate the system, SP2 uses multicast technology, bypassing the need for servers and resulting in a number of benefits.

Product details

General

Catalog Number

925-121S100

Color

Orange

Connectivity Options

Ethernet with RTU

Material

GRP / Steel

Output Level Speaker

8 Ohm

Power

30 W

Series

SP2

Signal Type

VoIP

Temperature Range

-22°F to +140°F (-30°C to +60°C)

Weather Rating

NEMA Type 4X

Dimensions

Cubic Capacity

1625.19 cu.in

Depth

10.5

Height

14.2 in

Weight

12 lb

Width

10.9 in

Electrical Ratings

Input Voltage

100-240 VAC

Signal

VoIP

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2