Arrestors
High voltage testing is an important process in research, development, and production of surge arrestors. It is also an integral part of the manufacturing quality process to verify insulation integrity before it is installed. Arrestor testing may include AC withstand, partial discharge, and impulse to name a few. HIPOTRONICS prides itself on being in the forefront of high voltage and current testing technology. From our standard AC dielectric test systems, to our resonant and impulse systems; we work with our customers to provide the best solution for testing a range of surge arrestors.
Applied AC Testing
- Resonant Test Systems: Our modular and tank Series Resonant Systems are designed to test high voltage apparatus such as arrestors according to the latest IEC and UL standards.
- 700 Series: Our dielectric test systems are designed in a wide range of voltage and power ratings to meet requirements for testing arrestors of all sizes.