MY LISTS
HIPOTRONICS

Capacitors

Capacitor manufacturers as well as companies who prefer to independently verify their purchase before sending it out in the field have appreciated the consistent and reliable performance of HIPOTRONICS products. We have built a reputation for long-lasting, dependable Tank Series Resonant (TSR) Test Systems and DC power supplies.


TSR-Tank Series Resonant Systems

The HIPOTRONICS tank-type series resonant test systems are specifically designed for power factor correction caps as well as use in other applications. These systems provide undistorted high voltage at power frequency for testing high kVAR capacitive loads. Allowing for lower input kVA power, these units reduce customer cost compared to conventional test transformers. These units include a power regulator, exciter transformer, high voltage variable reactor, voltage divider, base load, and a full complement of power/control interconnect cables.


DC Power Supplies

HIPOTRONICS offers a wide range of high voltage testing equipment for OEM use including DC power supplies that are available from 1kW to 50kW and 1kV to 300kV. These units are either air or oil insulated and come furnished with a shielded coaxial output cable. Rated current is available from zero to maximum voltage and all power supplies feature solid-state rectifiers, meter calibration, potentiometers, surge/transient protection of meters, relays and voltage regulators. Controls include a meter polarity-reversing switch and rotary output voltage control in addition to input power and overload circuits.