HUBBELL CANADA
Low Voltage Distribution Transformer - Three Phase, 600Δ - 240Δ120V, 30kVA, Shielded
Image of T3030K0323BS Low Voltage Distribution Transformer - Three Phase, 600Δ - 240Δ120V, 30kVA, Shielded

Low Voltage Distribution Transformer - Three Phase, 600Δ - 240Δ120V, 30kVA, Shielded

Brand: Acme Electric

Catalog ID: T3030K0323BS

Low Voltage Distribution Transformer - Three Phase, 600Δ - 240Δ120V, 30kVA, Shielded

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

General

ANFC Taps

2

BNFC Taps

4

Catalog Number

T3030K0323BS

Construction

Ventilated

Electrostatic Shield

Shielded

kVA

30

Material Type

ZFIN

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage

600Δ

Product Category

Dry Type Distribution Transformer

Secondary Voltage

240D 120 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503092989

Winding Material

AL

Dimensions

Dimensions

19.37 in x 24.39 in x 25.5 in

Height

25.5 in

Length

19.37 in

Weight

299 lb

Width

24.39 in

Electrical Ratings

Efficiency

98.23%

Frequency Rating

60 Hz

kVA

30

Primary Voltage

600D V

Primary Voltage

600Δ

Secondary Voltage

240D 120 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 3R

UL Insulation Class

220°C

UL Standard

UL 1561

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

ANFC Taps

2

Electrostatic Shield

Shielded